Contact

Header Top Menu

US Electrification
eHouse
ABB

eHouse

Whether your equipment needs protection from the elements or an environmentally controlled atmosphere, we can help you find a solution. Typical features of an eHouse include a self-supporting base, floors designed for 250 psf loading, and roof and walls designed to meet snow/ice loading and wind velocities specific to your region. Options may include external stairs, platforms and railing, HVAC systems with various insulation levels, fire-rated walls, computer floors, fire protection systems, plumbing fixtures, and many other custom features.

Features and Benefits

  • Front end design support, application, technical optimization, and commercial harmonization

  • Single point of contact from design development to commissioning

  • Diverse team of proposal engineers, project managers and project engineers to ensure seamless integration of the complete project scope

  • Transfers project execution risks and costs to ABB

 

Products

  • LV switchgear and MCC and MV switchgear and MCC

  • UPS and DC systems, LV and MV drives, transformers, motors, cap banks

  • Relay panels, switchboards

  • Third party products available

 

Systems

  • Power management / DCS integration

  • Arc flash studies / system studies

 

Services

  • Transportation and logistics support for eHouse handling

  • Unloading eHouse via crane

  • Onsite installation, commissioning, and testing

 

Contact us

Contact us
icon-mail
icon-pin