Reclosers are predominantly located on the distribution feeder, though as the continuous and interrupting current ratings increase, they are seen in substations, where traditionally a circuit breaker...More
Reclosers are predominantly located on the distribution feeder, though as the continuous and interrupting current ratings increase, they are seen in substations, where traditionally a circuit breaker would be located. Reclosers have two basic functions on the distribution system: reliability and overcurrent protection.