Contact

Header Top Menu

US Electrification
CR-P Pluggable PCB Relays and Optocouplers
Industrial Solutions

CR-P Pluggable PCB Relays and Optocouplers

Pluggable PCB Interface Relays and Optocouplers

 

The ABB CR-P pluggable interface relay range is used for electrical isolation, amplification and signal matching between the electronic controls – PLCs, iPCs or field bus systems – and the sensor / actuator level. The CR-P range offers high current switching in an IP67-rated relay housing. There are nine different coil voltages suitable for applications worldwide. A gold contact version is also available for switch-sensitive signals.

Benefits

  • Switching high current on a small footprint
  • Suitable for harsh environments with IP67 ratings
  • Customizable with pluggable function modules

 

Features

  • 10 different coil voltages 12-110 V DC / 12-230 V AC
  • 1 c/o contact (16 A) or 2 c/o contact version (8 A)
  • Optional gold-plated contacts available
  • Logical and standard sockets
  • Cadmium-free contact material
  • Pluggable function modules, including RC elements and varistors, available
     

Contact us

Contact us
icon-mail
icon-pin