CT-S range
High performance time relays
ABB’s advanced CT-S range of electronic time relays were designed for universal use. The range includes 24 single-function devices and 16 multifunction timers with up to 17 functions offering the highest flexibility in operation. The devices feature 7 or 10 time ranges that are adjustable from 0.05 seconds to 300 hours.
Every CT-S device is available in two different connection technologies:
(1) Familiar double-chamber cage connection terminals (screw terminals)
(2) ABB's vibrations-resistant Easy Connect technology (push-in terminals)
Benefits
- Improve installation efficiency
- Reliable in harsh conditions
- Global availability
Features
- Two connection technologies available
- Remote potentiometer connection
- Devices with operating temperature down to -40°C available
- Selected products tested according to rolling stock standards
Contact us
Contact us