Safeball for Two-Hand Controls
email us at: jokab.service@us.abb.com
Features
- Ergonomic with several grip possibilities
- Tactile and audio feedback
- 3rd Party safety approved
- Low but distinct activation force
- Flexible mounting
- 1 NO + 1 NC Button
- Several cable lengths are available
- Up to PL e/Cat 4
- Safe distance calculations must be performed for the application
- Connect to Sentry Safety Relay SSR20, SSR20M, USR10, USR22 or Pluto
- Also can be used in hold to run applications
Does not include JSM-C5 swivel mount. Please order separately.
Contact us
Contact us