Pluto PLC
Pluto is a powerful, networkable, affordable, and innovative safety PLC (programmable logic controller) with proven diagnostics and a unique ability to be changed out and be up and running fast.
email us at: jokab.service@us.abb.com
Benefits
- Easy programming
- Eliminates the need for extra module for speed monitoring
- Exchange data without extra programming
- Safe bus simplifies connection between cabinets in accordance with PL e/SIL3
- AS-i models simplify connection
- Extensive communication possibilities with HMI and PLCs
Features
- Advanced programming possibilities
- Ladder and TÜV approved function blocks
- PL e/SIL 3
- Supports StatusBus
Features of Pluto with StatusBus
Simplified Status Monitoring Reduces Downtime
- Status of up to 30 devices connected to one input on the Pluto Safety PLC
- Up to four inputs on the Pluto can be configured for StatusBus = 120 StatusBus Devices
- Status of Safety System is easily sent to HMI to be displayed, Reducing Downtime
- M12 connectors for ease of installation
- Supported by Smile, Inca, & Eden and other StatusBus devices
- All Pluto models support the StatusBus functionality as long as they have OS 3 6 1 or higher
- Pluto Manager v 2 26 or higher is necessary
- Typically a StatusBus circuit takes a 5 pin cables but verify your application with the manual
Contact us
Contact us