PSE Enclosed Softstarter
PSE efficient range softstarters are a cost-effective solution for all applications and are available from 20-300 HP and from 18-370 A.
Designed to perform reliably in nearly any environment and on almost any application, the PSE Enclosed Softstarters combine the best of ABB’s wide range of industrial low voltage controls in a single package. The new generation PSE is a true general purpose Softstarter. It´s a perfect balance between high starting capacity and cost efficiency and now features built-in Modbus-RTU communication.
Benefits
- Keep your motor safe with built-in motor protections
- Fast and easy set-up with illuminated, language-neutral display
- Eliminate water hammering with torque control
- Reduce energy losses with built-in bypass.
Features
- UL 508A
- Operational voltage: 480 V AC
- Rated operational HP: 15 - 300HP
- NEMA Type: 12, 3R and 4 enclosure
- Door mounted HMI and pilot devices included
Contact us
Contact us