Contact

Header Top Menu

US Electrification
Starters
Industrial Solutions

Starters

NEMA Starters

PSTX Soft Starters Enclosed
Enclosed Soft Starter available in NEMA 12 or 3R (normal/heavy duty) or NEMA 4 (extreme duty).
PSR Soft Starter: The compact range
Small and compact starting solution
300/400 Line Full Voltage Starters
A complete offering of full voltage non-reversing, reversing, and multi-speed contactors and motor starters. A proven product line for the toughest industrial applications...
Starter - CR340/341 Full Voltage Pumping Panels
Specifically designed for outdoor installation. Available with NEMA or IEC style starters, they provide full-voltage control of squirrel-cage pump motors.
Manual Full Voltage Starter
Provides dependable starting and overload protection for single-phase motors up to one horsepower (115 or 230 Volts).These starters are NEMA rated and are the most economical...

IEC Starters

ABB’s electronic compact starters are innovative hybrid starters with direct-on-line, reversed starting, motor overload protection and emergency stop functions all fully integrated.  The devices combine the benefits of solid-state electronics and a mechan
ABB’s electronic compact starters are innovative hybrid starters with direct-on-line, reversed starting, motor overload protection and emergency stop functions all fully...
Manual motor starters
A complete motor protection concept.
Starter - Surion Manual Motor Starter
Surion Manual Motor Controllers and accessories provide a global solution and supply optimum flexibility for panel design. <600V, 1/2-50HP, 0.1-63A.
Starter - C2000
Offering a wide array of contactors, overload relays, enclosures, control transformers and pilot devices to match your application. <600V, 5-500HP.

Definite Purpose Controls

Definite purpose controls (25A-40A) includes two-speed controllers for a variety of industrial electric equipment. Meet ARI780, UL, CSA and CE standards.
Definite purpose starters (25A-60A) are utilized in a variety of industrial electric equipment. Meet ARI780, UL, CSA and CE standards.

Contact us

Contact us
icon-mail
icon-pin