ASTAT XB - Low Voltage Soft Starters
Previous Generation: ASTAT XB Series
Applications
Perfect for applications like Pump, Fans, Compressors, Conveyors,… These new series are compact and cost effective soft starter solution, simple operation, with a built-in bypass function and conformal coated as standard. Easy DIN-rail mounting for sizes up to 60A, 30kW/50HP at 460Vac, 2-wire or 3-wire start/stop control and excellent starting duty (4 x In for 6 seconds). Heavy starting ratings at 4x In for 20 seconds. Compatible with grounded delta power systems.
Features
- Compact design
- Built-in bypass
- Friendly use
- Conformal coated PCBs (3C2)
- DIN-rail mounting up to 30kW at 400Vac,
- 50HP at 460Vac
- Remote operator kit available as option
Certifications
UL, C-Tick, CCC, Lloyds, ABS, PCT, CE, ROHS
Contact us
Contact us