ASTAT XBm - Low Voltage Soft Starters
Previous Generation: ASTAT XBm is a Constant Current system with current measurement and control. Low Voltage Soft Starters in the power range from 18 to 200A, 7.5 to 110 kW at 400Vac, 10 to 180HP at 460Vac, with a wide voltage range of 200 to 575Vac.
Applications
Perfect for applications like Pump, Fans, Compressors, Conveyors,… These new series are compact and cost effective soft starter solution, simple operation, with a built-in bypass function and conformal coated as standard. Easy DIN-rail mounting for sizes up to 60A, 30kW/50HP at 460Vac, 2-wire or 3-wire start/stop control and excellent starting duty (4 x In for 6 seconds). Heavy starting ratings at 4x In for 20 seconds. Compatible with grounded delta power systems.
The ASTAT XBm is a Constant Current system with current measurement and control. It provides a range of motor protection functions in addition to soft start and soft stop. Protections include motor overload, phase loss and excess start time, along with a programmable relay.
Features
- Motor protections
- Compact design
- Built-in bypass
- Friendly use
- Conformal coated PCBs (3C2)
- DIN-rail mounting up to 30kW at 400Vac,
- 50HP at 460Vac
- Remote operator kit available as option
Certifications
UL, C-Tick, CCC, Lloyds, ABS, PCT, CE, ROHS