Contact

Header Top Menu

US Electrification
Previous Generation
ASTAT XL - Low Voltage Soft Starters
GE Industrial Solutions Starters

ASTAT XL - Low Voltage Soft Starters

Previous Generation: XL series in the power range from 23 to 1600A, 11 to 850kW at 400Vac, 15 to 1340HP at 460Vac, with a wide voltage range of 200 to 690Vac.

Applications

Perfect for applications like Pump, Fans, Compressors, Conveyors, Mixers, Mills, Centrifuges,… These new series has an intuitive user-friendly keypad, with four-line multi-language text (8 languages: English, German, French, Spanish, Portuguese, Italian, Chinese and Russian), Real-time graphs of motor operating performance and 3 types of Setup menus: Standard, Extended and Quick. It can record the last 8 trips, up to 99 events log.

The ASTAT XL is a Constant Current and Current Ramp but also able to control acceleration. According to your application, you can select between early, constant or late acceleration/deceleration.
 

Features and Benefits

  • Compact design
  • Built-in bypass (up to 1000A)
  • User friendly programming and feedback
  • Conformal coated PCBs (3C2)
  • Automatically detects in-line or inside delta connection
  • Adjustable busbars for both top and bottom entry
  • above 360A, 200kW at 400Vac, 300HP at 460Vac
  • Motor protections
  • DC injection braking distributed over the 3 phases

 

Certifications

UL, C-Tick, CCC, Lloyds, ABS, PCT, CE, ROHS

Related Industries

Contact us

Contact us
icon-mail
icon-pin