Contact

Header Top Menu

US Electrification
NEMA Starter - CR101/CR1062 Manual Full Voltage Starter
ABB

CR101/CR1062 Manual Full Voltage Starter

The CR101H and CR101Y manual motor starters provide dependable starting and overload protection for single-phase motors up to one horsepower (115 or 230 Volts).These starters are NEMA rated and are the most economical starter choices.

 

CR1062 series of NEMA rated manual starters are designed for infrequent starting of single-phase and polyphase motors up to ten horsepower and are designed for application requiring direct operation.

Features and Benefits

CR101

  • Box Terminals for easy wiring
  • Small size - open starter fits GEM or handy box
  • Molded switch housing - protects starter mechanism

CR 1062

  • Front connected clamp type terminals for easier wiring
  • Trip free overload mechanism can't be held closed for added safety
  • Wise selection of heaters to match application

 

Contact us

Contact us
icon-mail
icon-pin