Contact

Header Top Menu

US Electrification
Starters - NEMA
ABB

NEMA Starters

NEMA Starters
PSTX Soft Starters Enclosed
Enclosed Soft Starter available in NEMA 12 or 3R (normal/heavy duty) or NEMA 4 (extreme duty).
PSR Soft Starter: The compact range
Small and compact starting solution
300/400 Line Full Voltage Starters
A complete offering of full voltage non-reversing, reversing, and multi-speed contactors and motor starters. A proven product line for the toughest industrial applications...
Starter - CR340/341 Full Voltage Pumping Panels
Specifically designed for outdoor installation. Available with NEMA or IEC style starters, they provide full-voltage control of squirrel-cage pump motors.
Manual Full Voltage Starter
Provides dependable starting and overload protection for single-phase motors up to one horsepower (115 or 230 Volts).These starters are NEMA rated and are the most economical...

Related Products

Contact us

Contact us
icon-mail
icon-pin