CurrentGuard
CurrentGuard™ provides superior surge protection in an ultra-compact design. CurrentGuard includes enhanced filtering that identifies high-frequency line noise and transients, preventing false surge readings and extending its shelf life. CurrentGuard features an innovative system that ensures equal current sharing, increased reliability, and maximum performance.
Benefits
- Innovative Z-Path System ensures equal current sharing, increased reliability, and maximum performance
- Advanced monitoring options are standard on some of our units
- Best-in-class enhanced filtering - UL listed filter extends equipment life by reducing equipment degrading high-frequency line noise and transients
- Standard 10-year warranty
Features
- Seven modes of protection offered in a compact design
- Surge counter, standard indicator lights, service indicator light, form C contacts and audible alarm with silence button
- Optional DTS-2 compatible for proactive field testing
- CurrentGuard mounting options available:
CurrentGuard™
CurrentGuard™ Plus
CurrentGuard™ Compact
CurrentGuard™ Flush mount
Technical Specifications
- 200kAIC short circuit current rating allows direct bus connection
- Single surge rated and tested
- Extensive kA rating and voltage
Standards, Certifications, Classifications
- UL listed 1449 4th edition for Type 1 and Type 2 applications
- RoHs compliant
- cUL
- UL 1283
- UL96A master label for lightning protection systems
Applications
- Renewable energy
- Motion
- Food and beverage
- Critical power facilities: Hospitals, Financial institutions, airports, data centers
- Educational institutions
- Wastewater treatment plants
- Transportation
- Oil, gas, and chemicals
Downloadable Resources
CurrentGuard™
CurrentGuard Installation Operation and Maintenance Manual
CurrentGuard™ Compact
CGC Installation Operation and Maintenance Manual
CurrentGuard™ Flush Mount
CurrentGuard Flush Mount Installation Operation and Maintenance Manual
CurrentGuard™ Plus
CurrentGuard Plus Installation Operation and Maintenance Manual
Contact us
Contact us