CurrentGuard® Plus 3 – CGP3 Surge Protective Devices
Powerful CurrentGuard® CGP3 Surge Protective Device (SPD) provides reliable protection for electrical equipment, electronic devices, and appliances against power surges. CGP3 series is available in 60kA-200kA per mode (120kA-400kA per phase) and includes dependable thermally protected MOVs to eliminate overvoltage currents before they damage downstream equipment. The CGP3 SPD is built with multiple advanced monitoring and reporting features such as Tri-Color LED lights, exclusive surge counter display, audible alarm, and dry relays. These innovative features are extremely valuable to provide predictive maintenance options and reduce downtime. CGP3 helps safeguard your customer’s capital investments.
Key benefits
- Safeguard your capital investments
Its protection capabilities help protect your customers’ valuable assets, reduce downtime, and lower maintenance costs
- Reliable protection
Dependable thermally protected MOVs help provide superior protection and continuous operations.
- Advanced monitoring
Tri-Color LED lights, exclusive surge counter display, audible alarm, and dry relay contacts to allow predictive maintenance
- Multiple enclosure options
Polycarbonate, powder-coated steel, and stainless steel enclosures to allow the end-user select the enclosure that best fits their application
Key features
- Thermally protected MOV
- Tri-color LED lights indicate SPDs operational status per phase (green = 100%, yellow =<70, red =<40%)
- Exclusive surge counter display
- Audible and silence alarm indicate SPD status
- Dry relay contacts report SPD status remotely
- Polycarbonate, powder-coated steel, and stainless-steel enclosures
- Mounting kit to allow surface mounted or flush mounted (metal enclosure)
- Compact and light-weight design
Technical specifications
- 200kAIC short circuit rating for most available voltage configurations
- Maximum surge current rating 50 kA to 200kA per mode
- Nominal discharge current rating (I-n) 20kA for most available configurations
- Operating frequency 47–63Hz (higher, larger caps?)
- Connection method parallel to the electrical distribution system
- Modes of protection All Modes (L-N, L-G, N-G, L-L)
- Type 1 SPD with fault current rating (SCCR) 200kAIC – no upstream overcurrent protection device (breaker or fuse) required
Certification and standards
- UL Listed 1449 4th edition for Type 1 and Type 2 SPD applications
- Type 1 SPDs meet requirements for UL 96A
- UL 1283 for Type 2 applications
- IEEE C62.41.1, .2, C62.45
- ROHs compliant
Warranty
- Model CGP3 offers a 15-year warranty
Applications
- Data Centers – uninterrupted power supplies, remote power panels
- Food and beverage
- Wastewater treatment plants
- Motor Control Centers
- Service Entrance
- Power Distribution
- Control Cabinets
- Lighting Circuits
- HVAC equipment
- UL508A control panels
Publications
Current Tech CGP3 060 Datasheet
Current Tech CGP3 080 Datasheet
Current Tech CGP3 100 Datasheet
Current Tech CGP3 125 Datasheet
Current Tech CGP3 150 Datasheet