Contact

Header Top Menu

US Electrification
CurrentGuard™
ABB

CurrentGuard™

Superior SPD protection – compact and wall mounted options available
 
  • CurrentGuard™
  • CurrentGuard™ Plus
  • CurrentGuard™ Compact
  • CurrentGuard™ Flush Mount

 

Features

  • Innovative Z-Path System ensures equal current sharing, increased reliability and maximum performance
  • Each mode protected by surge rated over-current fuse
  • 200kAIC short circuit current rating allows direct bus connection without the need of an upstream over-current protection device
  • Includes UL 1283 standard EMI/RFI filter
  • All modes of protection (L-N, L-G, N-G & L-L)
  • Standard monitoring includes Form C contacts and audible alarm with silence button
  • DTS-2 compatible for “proactive” testing
  • Ultra compact steel NEMA 4 enclosure makes installation flexible
  • 10-Year standard product warranty

 

Downloadable Resources

CurrentGuard™

CurrentGuard Installation Operation and Maintenance Manual

CG_40datasheet092919

CG_60datasheet081418

CG_80datasheet081418

CG_100datasheet081418

CG_120datasheet081418

CG_150datasheet081418

CG_200datasheet081418

CurrentGuard™ Compact

CGC Installation Operation and Maintenance Manual 

CGC_50datasheet042919

CurrentGuard™ Flush Mount

CurrentGuard Flush Mount Installation Operation and Maintenance Manual

CGF_40datasheet042919

CGF_60datasheet081418

CGF_80datasheet081418

 

CurrentGuard™ Plus

 

CurrentGuard Plus Installation Operation and Maintenance Manual

CGP_60datasheet081418

CGP_80datasheet081418

CGP_100datasheet081418

CGP_120datasheet081418

CGP_150datasheet081418

CGP_200datasheet081418

Contact us

Contact us
icon-mail
icon-pin