OVR type 1 and type 1+2 are designed to discharge high current surges without any destruction of the installation. This surge protective device is characterized by its...
OVR type 2 and Type 2+3 are designed to protect electric installations and sensitive equipment against indirect surges with ensuring a low protection level (Up). It is...
OVR type 3 surge protective devices should be installed as close as possible to the sensitive equipment for protection. Tested with a 1,2/50 - 8/20 current combination wave...
The photovoltaic market is on the way to move now to higher voltages beyond 1000V applications and so far the range available with us was composed of two ratings to fit 600V...