Contact

Header Top Menu

US Electrification
OVR
ABB

OVR

Surge and lightning protection
OVR range is designed to prevent electrical systems and equipment against transitory surges and impulses caused by lightning and operations on the electrical grid.
 

Ma... More

Surge and lightning protection
OVR range is designed to prevent electrical systems and equipment against transitory surges and impulses caused by lightning and operations on the electrical grid.
 

Main benefits

 
Discharges the surge coming from lightning events (direct & indirects impacts) or from switching operations
Limits the peak of voltage to an acceptable level for the end equipment
Increases the quality of service and equipment lifespan
 

Main features

 
Complete range of Surge Protective Devices for all applications: low-voltage power, data, telecom, CCTV PV, WT, LED and self-protected
Fully equipped: End of life indicator, safety reserve system, pluggable, auxiliary contacts
Range available for all electrical networks (TT, TNC, TNS, IT)
OVR
SPD Class I
OVR type 1 and type 1+2 are designed to discharge high current surges without any destruction of the installation. This surge protective device is characterized by its...
OVR SPD Class II
OVR type 2 and Type 2+3 are designed to protect electric installations and sensitive equipment against indirect surges with ensuring a low protection level (Up). It is...
OVR SPD Class III
OVR type 3 surge protective devices should be installed as close as possible to the sensitive equipment for protection. Tested with a 1,2/50 - 8/20 current combination wave...
OVR PV 1500
The photovoltaic market is on the way to move now to higher voltages beyond 1000V applications and so far the range available with us was composed of two ratings to fit 600V...
OVR Quicksafe
OVR QuickSafe® is our new generation of Surge Protective Devices (SPD) with improved performances! Thanks to innovative technology this new range of OVR covers residential...
OVR SL
OVR SL is a dedicated SPD for lighting applications, and more specifically to prevent risks related to lightning surges in LED lamp posts. With this new product, ABB is...

Contact us

Contact us
icon-mail
icon-pin