OVRHSP/OVRHSR
Designed to protect against lightning induced transient surge conditions these Type 1 devices are ideally placed on switchboards, switchgear, transfer switches and distribution panels.
OVRHSP/ OVRHSR- Service Entrance
High capacity
Designed to protect against lightning-induced, transient surge conditions these Type 1 devices are ideally placed on switchboards, switchgear, transfer switches, and distribution panels.
Features OVRHSP
- UL Listed 1449 4th edition for Type 1 and Type 2 SPD applications.
- Fail-safe design with individually fused Metal Oxide Varistors (MOVs) eliminating single point failure, protecting against both overcurrent and overvoltage events.
- 200kAIC short circuit rating permits direct bus connection to most electrical services.
- Low let through voltage ensured by the lowest possible impedance path to ground and equal current sharing during surge events.
- All weather sealed, powder-coated NEMA 4/IP65 housing is designed for any orientation and indoor/outdoor applications.
- 10-year standard warranty.
Features OVRHSR
- UL Listed 1449 4th Edition for Type 1 and Type 2 SPD applications.
- Compact design to allow the SPD to be recessed into the wall.
- Fail-safe design with individually fused Metal Oxide Varistors (MOVs) eliminating single point failure, protecting against both overcurrent and overvoltage events.
- 200kAIC short circuit rating permits direct bus connection to most electrical services.
- Low let through voltage ensured by the lowest possible impedance path to ground and equal current sharing during surge events.
- 5-year standard warranty
Contact us
Contact us