OVRHT3C Sub Distribution and Panelboard
OVRHT3C surge protective devices shield sensitive electronic equipment against damaging effects of transients caused by lightning, utility load switching, internal load switching, and more. OVRHT3C is UL 1449 4th Edition listed for Type 1 SPD applications and available on 400 A and below, 50 kA. The individual thermally protected MOVs allows the SPD to take itself offline safely without the need for overcurrent protection. Multiple MOVs per mode eliminate single-point failure. LED lights per phase provide a visual indication of the SPDs operational status. OVRHT3C is recommended for use in sub-distribution and point-of-use applications like UL 508 panelboards.
Benefits
- Can be used in Type 1 and Type 2 applications
- Overcurrent protection not required
- Versatile mounting options
- Rated NEMA 4X enclosure
Features
- Side wire egress
- 50 kA protection per phase
- Individual thermally protected MOVs
- LED indication per phase
- 36 inches pre-wired conductors included
- Multiple MOVs per phase eliminate single-point failure
- 3-year standard warranty
Standards, Certifications, and Classifications
- UL 1449 4th edition, Type 1
- UL 96A compliant
- IEEE C62.41.1, 2, C62.45
Applications
- Single- point use
- Panelboards 400A & below
- HVAC
- Control boxes
- Drives
- Motors
Contact us
Contact us