OVRHTE
OVRHTE surge protective devices help sensitive electronic equipment against damaging effects of transients caused by lightning, utility load switching, internal load switching, and more. OVRHTE are Listed by UL 1449 4th Edition for Type 2 SPD applications and are available in 25 to 100 kA per mode surge current ratings, 50 to 200 kA per phase. These SPDs require overcurrent protection, like a fuse or breaker. The OVRHTE features internal copper bus conduction paths to minimize system impedances, lowering clamping voltage and increasing protection. They are pre-wired with a 24 inches cables #10 AWG for easier installation.
Benefits
- Powerful and reliable protection
- Compact, robust, and durable design for indoor and outdoor applications
- Pre-wired pigtail conductors to streamline installation
- 5-year standard warranty
Features
- Internal copper bus conduction path to minimize system impedances, lowering clamping voltage and increasing protection
- 24 inches pre-wired cables #10 AWG
- NEMA 4X fiberglass-reinforced polyester with sealed cover
- Optional: Dry relay contacts
Standards, Certifications, and Classifications
- Listed by UL 1449 4th Edition for Type 2 SPD applications
- UL 1283
- IEEE C62.41.1, .2, C62.45
- CUL US listed
- RoHS compliant
Applications
- Mid-level distribution
- Panelboards
- HVAC
- Transfer switches
- Control boxes
- UPS
Datasheets
Contact us
Contact us