Contact

Header Top Menu

US Electrification
Surge Protective Devices
Tranquell* DIN Rail Mount Series
ABB

Tranquell* DIN Rail Mount Series

It is typical that transient voltage surges from both external and internal sources directly affect the performance and life expectancy of electronic equipment. Products having a printed circuit board inside, from electronic lighting ballasts to computer servers, may be susceptible to transient voltage surge damage. As microprocessors and components that make up this equipment grow smaller and faster with each new generation, their susceptibility to transient voltage surge damage becomes ever greater.

 

The full-featured Tranquell DIN Rail Mount SPD (Surge Protective Device) is a Type 2 surge protective device that is modular and easy to install. DIN Rail mount housing allows for quick installation. Each unit has a compact footprint and user-replaceable phase surge pluggable modules with an IP20 finger-safe design. Both visual indicators and remote indicators (dry contact) provide SPD status to critical control circuits.

Features and Benefits

  • Built-in thermal protection
  • 200kA interrupting rated
  • DIN Rail mount
  • Pluggable modules, finger-safe design – IP20 rating
  • Built-in visual status indicator
  • Remote indicator with 3 pin COM/NO/NC contacts
  • Easy installation or retrofit
  • Fail-safe / self-protected design
  • Small footprint
  • No external fusing or circuit breakers required

Specifications

  • UL1449, 3rd edition (September 2009) recognized Click here UL web site
  • UL type 2 device
  • RoHS compliant
  • ANSI/IEEE C62.41

Product Scope

  • Surge Capacity Per Mode : 25kA & 50kA
  • Nominal Discharge Current Rating : 20kA
  • Fault Withstand Rating (SSCR) : 200kAIC
  • Voltage : 120V to 600V
  • Frequency : 50/60 Hz
  • Ingress Protection Rating : IP20

 

Contact us

Contact us
icon-mail
icon-pin