Contact

Header Top Menu

US Electrification
Switchboards

Switchboards

Group Mounted

ABB ReliaGear SB Switchboard
ReliaGear SB switchboards are the Safe, Smart, and Sustainable solution for projects of any size.
Evolution Switchboard
Offers both superior selectivity and rigorous arc flash protection with Instantaneous Zone Selective Interlocking (I-ZSI) and Reduced Energy Let Through (RELT).
Pro-Stock Spectra Series Plug-in Switchboards
The Pro-Stock Spectra Series Switchboard is designed especially to address requirements of your small project needs.
Spectra* Series Switchboard
Suitable for commercial applications, available in three models: the AV1 1200A, the AV2 5000A, and the AV5 5000A. Integrated submetering with EPM1500/EPM4500 is optional.
Spectra* Series Integrated Switchboard
Suitable for commercial applications where space, time and cost savings are required.
Spectra* Series Switchboard (Canadian Market)
A single section service entrance switchboard for the Canadian market.

Generator Connection

GenTower* Generator Connection
Be ready to restore power quickly and efficiently with GenTower.

Individually Mounted

AV-3 and PBII Switchboard
Feature individually-mounted breaker compartments for GE's complete product family of breakers

Metering

Commercial Metering Switchboard
GE's modular construction takes up less space, is available in a fraction of the time versus standard switchboards, is cost competitive, and can be delivered and...

Contact us

Contact us
icon-mail
icon-pin