ANSI/IEC distribution single-phase disconnect switch DCD

Used for sectionalizing or isolating equipment on distribution systems, 15 kV – 38 kV, 600 or 900 A continuous loads with a 40 kA momentary rating

The DCD Disconnect Switch is a single-phase hookstick operated switch utilized to sectionalize or isolate circuits on electrical distribution systems up through 38 kV. The distribution switch can be mounted on a single or double cross arm and is rated for 600 or 900 amperes continuous current and 40,000 amperes momentary.

Ratings

Maximum Voltage (kV) 15 - 38
BIL (kV) 110-150
Continuous Current (A) 600 / 900
Momentary Withstand (kA) 40

The addition of optional by-pass studs also allows for by-passing reclosers, regulators, capacitor banks, or metering devices.

 Why ABB?

  • Globally recognized brand
  • Global network of service offices to support customers
  • Continuous development to meet changing customer needs

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents