Contact

Header Top Menu

US Electrification
Disconnect Switches
ABB

Disconnect Switches

Disconnect Switches
ABB eOT Enclosed Disconnect Switches
The eOT series of rotary enclosed switches are suitable for use as motor disconnects.
HPC*, New Generation, High Pressure Contact Fusible
Frame ratings of 800, 1200, 1600, 2000, 2500, 3000 and 4000A, both top and bottom feed, with IC ratings to 200kA with the appropriate UL Class L fuses.
QMW/QMR Premium & Heavy Duty - Switches
30 - 600A. 240, 480, 600Vac, 250Vdc.

Contact us

Contact us
icon-mail
icon-pin