Contact

Header Top Menu

US Electrification
Switches & Disconnects

Switches & Disconnects

Safety Switches

aluminum enclosed switches and disconnects family
Aluminum enclosed safety switches and switch disconnectors 16 to 600 Amperes
ATEX enclosed safety switches
Designed for a potentially explosive atmosphere
Spec Setter General Duty
Type TG general duty safety switches are designed for residential and light commercial applications where duty is not severe.
Heavy Duty Safety Switch
Type TH heavy duty safety switches are designed for commercial and industrial applications where safety, high performance and continuity of service are essential.
Spec Setter Mill Duty - Safety Switches
Our mill duty safety switches are designed specifically for rugged conditions found in steel mills, cement foundries and process-related environments.
Spec-Setter Double Throw Safety Switches
Type TC and TDT double-throw safety switches are designed for applications with two sources of power where safety, high performance and continuity of service are essential.
Spec Setter Emergency Power Transfer - Safety Switches
Type TC emergency power transfer switches are designed to permit the connection of power from a standby generator or other emergency source of electricity.

Medium Voltage Indoor Switches and Disconnectors

DS1 Synchronous transient-free capacitor switch
Medium voltage indoor dry-air diode-based capacitor switch with servomotors actuation for capacitor banks up to 17.5 kV, 630 A, 20 kA

Elevator Switches

Elevator Switch (aka Fusible Shunt Trip Switch)
Most commonly used for elevator shafts and machine rooms to remotely disconnect main power prior to the activation of a sprinkler system

AC Disconnects

GE Plastic AC-Disconnects TPN60R1CP and TPF30R
Versatile in application - use with air conditioners, water heaters etc.
Steel AC Disconnects
Fusible and Non-Fusible AC Disconnects allow you to easily and safely disconnect the power to your AC units as needed for maintenance.

Disconnect Switches

ABB eOT Enclosed Disconnect Switches
The eOT series of rotary enclosed switches are suitable for use as motor disconnects.
HPC*, New Generation, High Pressure Contact Fusible
Frame ratings of 800, 1200, 1600, 2000, 2500, 3000 and 4000A, both top and bottom feed, with IC ratings to 200kA with the appropriate UL Class L fuses.
QMW/QMR Premium & Heavy Duty - Switches
30 - 600A. 240, 480, 600Vac, 250Vdc.

Contact us

Contact us
icon-mail
icon-pin