AKD-10 Low Voltage Metal Enclosed
AKD-10 switchgear houses WavePro breakers, along with other protection and control devices in single or multiple source designs. AKD-10 switchgear can serve as a power distribution unit or part of a unit substation. This equipment provides commercial, industrial, and utility customers around the world a superior solution to their switchgear needs. AKD-10 low voltage switchgear has main bus ratings from 1600 to 5000 amps, 600 Vac,200 kA symmetrical short circuit maximum, and 50/60Hz. AKD-10 is designed to ANSI and NEMA standards, and is UL and CSA listed.
Features and Benefits
- Non-ventilated, true closed-door drawout breaker compartment
- Flexible main bus layout based on 3 (top, middle, lower) placement options
- One standardized wiring diagram for all breakers and compartments with dedicated secondary disconnect and breaker accessory points
- Trip unit display visible through the breaker compartment door
- 30-cycle main bus withstand capability
- Rugged structural design with individual, grounded steel breaker compartments
- Standard tin-plated copper bus
- Easy rear access for customer terminal points and cable connections
- Indoor and outdoor enclosure options
- Complete renewal parts offering and world-class maintenance instructional material
- Optimum operator safety and convenience
- Maximum system coordination and selectivity with downstream devices
- Quick, easy access to breaker status and trip unit display
- Long service life
Contact us
Contact us