Skip to main content

Drive Isolation Transformer

Drive Isolation Transformer (DIT) is designed to specifically handle the mechanical stresses, voltage distortions, and harmonics associated with silicon-controlled rectifiers (SCR) applications. Drive Isolation Transformers have symmetrically placed taps and added coil bracing to withstand the mechanical forces caused by severe SCR duty cycles. These features also help to protect the transformer from the regenerative duty and more frequent short-circuits associated with SCRs.

Drive Isolation transformers also help to filter the electrical noise caused by SCRs. The delta-wye designs meet the NEC requirements for grounded secondary neutrals that isolate primary distribution systems. Drive Isolation Transformers are UL 1561 listed for non-sinusoidal current loads.

Benefits

  • Designed to help reduce operating costs
  • Easy access for installation and service
     

Features

  • Unique core and coil design using grain-oriented silicon steel
  • Core and coil assemblies mounted on rubber isolation pads
  • Single piece front/back
  • Lug kit included up through 145 kVA
  • Copper ground bar kit included up through 145 kVA
  • Copper ground strap
                                                                                                                       

Technical Specifications

  • Type QL transformer
  • 15 - 220 kVA
  • Three-phase
  • Aluminum windings
  • NEMA 1 and/or 2 drip-proof enclosure
  • Weather shield available for field conversion to NEMA 3R
     

Certifications/ Standards

UL 1561 listed for non-sinusoidal current loads
 

Applications

  • AC or DC variable speed drives
  • Rectifier outputs