Skip to main content

ReliaGear XFMR with Factory-installed Infrared Viewing Window

ReliaGear XFMR with Factory-installed Infrared Viewing Window

ReliaGear® XFMR low voltage dry type transformers with factory-installed infrared (IR) viewing windows allow for safe thermographic testing of energized units. 

Thermographic testing, also known as thermal imaging, involves using an infrared camera to detect and measure the heat emitted by objects. This technology is widely used in various fields, including electrical systems, medical diagnostics and building inspections

All of the same technical specifications and certifications of the ReliaGear XFMR product line with the added feature of the IR viewing window, providing easier maintenance and improved system reliability.

Image
ReliaGear XFMR LV Dry Type with Factory-installed Infrared Viewing Window

Features: IR window

  • Well known brand: IRISS® Poly-View System™ windows
  • Large viewing area
  • Visually clear IR transmissive viewing area to view all terminals
  • Wide field of view (FOV) angle assures better image capture and test results
  • Enables undisturbed monitoring inside energized transformer
  • Compatible with visual, UV, shortwave, midwave and longwave IR spectrums
  • Helps alleviate most NEC 70E PPE requirements for transformer inspections
  • Locking covers help protect viewing windows from impact, flying debris and dust
     

Benefits of factory installation

  • Front cover paint is uncompromised 
  • Ensures adequate thermographic imaging coverage of terminals and coils 
  • UL and all compliances are maintained
  • Cost and time savings
     

Technical specifications: IR window

  • IR window optic material: Poly-View™ UL 746 compliant, visual, UV and IR transmissive polymer 
  • IR window operating temperature: -40 °C to 273 °C
     

Certifications and standards: IR window

  • OSHPD certified
  • Seismic qualified: CBC 2022 and IBC 2021; ASCE 7.05-2016