ReliaGear XFMR Solar Duty
e-Catalog
ABB's Solar Duty transformer line is engineered for renewable solar energy applications, particularly solar photovoltaic systems.
Designed for bidirectional operation, these transformers enable power flow to and from the electrical grid and support voltage adjustments between the PV array, inverter, utility interconnection, and end-use load.
Standard configurations feature Wye–Wye connections on both voltage sides for compatibility with grounded-neutral renewable systems.
With a dedicated "Bidirectional" nameplate marking for easy field identification, the Solar Duty line delivers dependable performance in grid-tied and microgrid applications across industrial and commercial solar environments.
Will be available for order by the end of 2026.
Features
- Two neutrals
- Connections at top
- Wye-N-Wye-N or Delta-Wye-N connections available
- Step up / Step down options
- Unique core and coil design using grain-oriented silicon steel
- Core and coil assemblies mounted on rubber isolation pads
- Single piece front/back
- Outward-facing feet
- Lifting eyes provided in top clamp
Benefits
- Built to last
- Designed to reduce operating costs
- Easy access for installation and service
Technical specifications
- 45 kVA to 300 kVA
- NEMA 2 drip-proof enclosure
- Rain shield available for field conversion to NEMA 3R
Certifications and standards
- ANSI/NFPA 70: National Electrical Code
- ANSI/IEEE C57.96: Distribution Transformers, Guide for Loading Dry Type appendix to ANSI C57.12 standards
- IEEE C57.12.01: General Requirements for Dry Type Distribution Transformers
- IEEE C57.12.91: Test Code for Dry Type Distribution Transformers
- NEMA ST-20: Dry Type Transformers for General Applications
- UL 1561: Dry Type General Purpose Power Transformer G. Efficiency level DOE 2016 by 10 CFR PART 431
- CBC 2022, IBC 2019, ASCE7.05-2016: Seismic qualifications
- ZXPC:EV519886: Energy Verification for US
- UL 1561, Dry Type General Purpose Power Transformer, UL Category code XQNX
- 10 CFR 431 (DOE2016) USA Efficiency Level compliance, UL category code ZXPC
- ANSI/UL 5085 Low Voltage Transformers, UL category code XPTQ
- UL Energy Verification – for US and Canada (ZXPC: EV519886) (ZZED: EV23760)
- ABB's dry type transformers are manufactured in an ISO 9001 certified plant
Applications
- Commercial solar
- Industrial solar
- Battery energy storage
- Micro-grids
- Utility grid integration