Three Phase Servicenter Integral Transformer and Distribution Panel
Three Phase Servicenter™: Integral Transformer and Distribution Panel is a convenient, economical way to meet your industrial and temporary power requirements. This unit incorporates a Type QL transformer (three phase), a primary main circuit breaker, a secondary main circuit breaker, and a load center style breaker panel. Everything is factory installed, saving the contractor time and money. This Servicenter™ can be used wherever 240 Volt, 480 Volt or 600 Volt primary is available and 208Y/120 Volt secondary circuits are required.
Benefits
- Easy access for installation and service
- Optimize space with wall mounting options
- Pre-assembled, pre-wired unit saves time and money on the job
Features
- Factory installed and wired ABB main and secondary main circuit breakers
- Keyhole mounting flange for easy mounting
- Front accessible, hinged or removable panel door for easy access
- Heat barrier under core and coil provides electrical and thermal isolation for wiring compartment
- High efficiency core construction results in quiet transformer operation and low no-load losses
- Available ABB ground fault breakers ensure electrical safety around construction sites or wherever water may be present
- Total 1-pole spaces from 12 to 24 depending on kVA
Technical specifications
- Type QL transformer
- 15 -30 kVA
- Three phase
- Copper or aluminum windings
- NEMA 3R indoor/outdoor enclosure
- NEMA 2 stainless steel (Type 316) available
Certifications and standards
DOE 2016 Efficiency
Applications
- Office buildings
- Vending or concession areas
- Assembly lines
- Parking lots
- Warehouses
- Light industrial areas
- Construction sites where temporary power is required
- Construction sites where future expansion of branch circuits is planned