Contact

Header Top Menu

US Electrification
Transformers - Dry Type, Encapsulated, Enclosed
ABB

Dry Type, Encapsulated, Enclosed

Dry Type, Encapsulated, Enclosed
QB and QMS Single Phase Transformers
QB and QMS transformers feature encapsulated core and coils in a NEMA 3R nonventilated weatherproof enclosure.
Buck-boost transformer
Convenient and least expensive method of matching line voltage with equipment voltage. Primary voltages: 120V, 240V and 480V. Secondary voltages: 12V, 16V, 24V, 32V, 48V.

Contact us

Contact us
icon-mail
icon-pin