Contact

Header Top Menu

US Electrification
Transformers - Dry Type Vented
Guard III Harmonic Mitigating

Guard III Harmonic Mitigating

Guard III Harmonic Mitigating Transformers help eliminate harmonics, improve power quality, and help save energy by reducing the energy (heating) losses. They maintain DOE2016 energy efficiency even when harmonics are present.

 

Power supplies that convert AC to DC current – for plant floor equipment, computers, copiers, electronic ballasts, and others –  generate harmonics that create an irregular current waveform. These harmonics, in turn, create power quality problems such as overheated transformers, motors and neutral wires; nuisance breaker trips; and electronic equipment malfunction and failure.

Benefits

  • Helps improve power quality and helps save energy by reducing heating losses
  • Designed to help reduce operating costs
  • Easy access for installation and service

 

Features

  • Full-width copper electrostatic shielding standard
  • Unique core and coil design using grain-oriented silicon steel
  • Core and coil assemblies mounted on rubber isolation pads
  • Single piece front/back
  • Lifting eyes provided in top clamp
  • Lug kit included through 150 kVA
  • Copper ground bar kit included through 150 kVA
  • Copper ground strap

                                                                                                                                                                                    

Technical specifications

  • 15 – 300 kVA
  • 0° Phase shift; +15 Phase Shift; -15 Phase Shift or -30° Phase Shift
  • Copper windings
  • K-factor load profile of 20
  • Crest factor load profile of 5
  • NEMA 1 and/or 2 drip-proof enclosure
  • Weather shield available for field conversion to NEMA 3R
  • NEMA 3R stainless steel (Type 316) up through 150 kVA

 

Certifications/ Standards

  • DOE Standards
  • Seismic qualified

 

Applications

  • Schools and colleges
  • Data centers
  • Medical facilities
  • Industrial facilities
  • Casino and gaming operations
  • Large commercial offices

Related Services

Related Industries

Related Products

Contact us

Contact us
icon-mail
icon-pin