Contact

Header Top Menu

US Electrification
Transformers - Dry Type, Core & Coil
Leads Out Connection

Leads Out Connection

Type IP Core & Coil Transformers Leads Out

 

Our transformers are welded core to provide high quality electrical performance. The lamination core is welded to provide superior, quiet performance. These designs are rated at 55°C rise with 40°C ambient.

Applications

  • Machine tool
  • Industrial control
  • Panelboards
  • General purpose

Features and Benefits

  • Primary and secondary leads out; terminal board terminations and integral fuse block assemblies also available
  • Options available include single, dual and triple fuse holders, terminal links and touchproof terminal board covers

 

Related Products

Contact us

Contact us
icon-mail
icon-pin