Single Phase or combine to create three-phase autotransformers, ranging from 0.05 kVA to 3 kVA; Primary voltages: 120, 240 or 480 V. Secondary voltages: 12, 16, 24, 32, or 48...
Single-phase integrated main breaker load center with encapsulated dry type transformer ranging from 5 kVA to 25 kVA. Includes breakers for primary input and secondary output...