ABB comprehensive line Low Voltage Dry Type Transformers includes General Purpose, Vented, Non-Ventilated, Encapsulated, Enclosed and Control Power Core & Coil units.
ABB comprehensive line Low Voltage Dry Type Transformers includes General Purpose, Vented, Non-Ventilated, Encapsulated, Enclosed and Control Power Core & Coil units.
ABB Low Voltage Dry Type Transformers are built to last and are designed with exclusive features. With easy installation and all of the specifications you trust, it’s easy to see why ABB QL dry-type transformers are preferred by contractors. Our Type QL transformers meet DOE 2016 efficiency standards. They are available with aluminum or copper windings and in all three temperature rise ratings.
Our low noise transformers operate at reduced noise levels. The vibrations within the magnetic steel core have been greatly reduced, thus lowering the humming of the...
Guard III Harmonic Mitigating Transformers help eliminate harmonics, improve power quality, and help save energy by reducing the energy (heating) losses. They maintain...
Drive Isolation Transformer (DIT) is designed to specifically handle the mechanical stresses, voltage distortions, and harmonics associated with SCR applications.