Contact

Header Top Menu

US Electrification
Medium Voltage Instrument Transformers & Sensors
ABB

Medium Voltage Instrument Transformers & Sensors

Current and voltage measurements from 0.6 kV to 48 kV for the protection and monitoring of medium voltage power systems.
 
The range of electric values in power supply systems is very extensive. This... More
Current and voltage measurements from 0.6 kV to 48 kV for the protection and monitoring of medium voltage power systems.
 
The range of electric values in power supply systems is very extensive. This is why it is necessary to match the respective currents and voltages to the values appropriate to connected measuring, protection, and control instruments.
 
ABB manufactures medium voltage instrument transformers according to ANSI, IEC, GOST, GB, BS and DIN standards.
 
 

Applications

 
  • Indoor
  • Outdoor
  • Indoor/outdoor powergrids
 
Medium Voltage Instrument Transformers & Sensors
medium voltage Instrument transformers and sensors
ANSI instrument transformers for indoor applications are available in voltage classes ranging from 0.6 kV to 35 kV.
Medium voltage sensors for indoor applications
The ABB solution for measuring currents and voltages for protection and monitoring in medium voltage power systems.

Contact us

Contact us
icon-mail
icon-pin