Contact

Header Top Menu

US Electrification
Transformers - Dry Type Vented
Servicenter Integral Transformer and Distribution Panel

Servicenter Integral Transformer and Distribution Panel

Our Servicenter mini-unit substation brings together three quality products in one convenient, compact solution: transformer, distribution panel and circuit breakers. It can be used for temporary or permanent installations. Available single-phase 5-25kVA and three-phase 15-30kVA.

Features and Benefits

  • Keyhole mounting flange facilitates easy mounting
  • Indoor and outdoor use
  • Front-accessible, hinged or removable panel door
  • Heat barrier under core and coil provides added electrical and thermal isolation for wiring compartment
  • High-efficiency core construction
  • Factory installed and wired GE main and secondary main circuit breakers
  • Transformer, distribution panel and breakers are all designed, built and assembled by GE

Applications

  • Vending or concession areas
  • Office buildings
  • Assembly lines
  • Mining applications
  • Parking lots
  • Light industrial areas
  • Warehouses
  • Construction sites

Product Scope

Transformer Section:

Single PhaseThree Phase

  • Used wherever 480V power is available and 120 or 240V branch circuits are required
  • QMS transformer
  • Encapsulated transformer design protects core and coil from adverse atmospheric conditions
  • 115°C rise, 180°C UL recognized insulation system
  • IS-12 insulation systems

Three Phase

  • Used wherever 240V delta, 480V delta or 600V delta is available and 208Y/120V circuits are required
  • QL transformer
  • 150°C rise, 220°C UL recognized insulation system
  • IS-19C insulation system
  • Meets DOE-2016 efficiency standard
Distribution Panel Section:
  • Rugged PowerMark Plus load center interior
  • E-frame primary circuit breaker (included and factory installed)
  • E-frame or Q-Line secondary breaker (included and factory installed)
  • Branch breakers (ordered separately): one-, two- or three-pole (three-phase) common trip

 

Contact us

Contact us
icon-mail
icon-pin