Type QMS - Single Phase Integrated Transformer and Load Center
Single phase integrated main breaker load center with encapsulated dry type transformer ranging from 5 kVA to 25 kVA. Includes breakers for primary input and secondary output.
Benefits
- Easy access for installation and service
- Optimize space with wall mounting options
- Pre-assembled, pre-wired unit saves time and money on the job
Features
- Factory installed and wired ABB main and secondary main circuit breakers
- Keyhole mounting flange for easy mounting
- Front accessible, hinged or removable panel door for easy access
- Available ABB ground fault breakers ensure electrical safety around construction sites or wherever water may be present
Technical specifications
- Type QMS transformer
- 5 - 25 kVA
- Single phase
- NEMA 3R outdoor enclosure
Certifications/ Standards
UL listed
Applications
- Office buildings
- Vending or concession areas
- Assembly lines
- Parking lots
- Warehouses
- Light industrial areas
- Construction sites where temporary power is required
- Construction sites where future expansion of branch circuits is planned
Contact us
Contact us