Contact

Header Top Menu

US Electrification
Transformers - Dry Type Vented
Servicenter Integral Transformer and Distribution Panel

Single Phase Servicenter Integral Transformer and Distribution Panel

Servicenter Integral Transformer and Distribution Panel is a convenient, economical way to meet your industrial and temporary power requirements. This unit incorporates a Type QMS transformer (single phase), a primary main circuit breaker, a secondary main circuit breaker, and a load center style breaker panel.  Everything is factory installed, saving the contractor time and money.  This Servicenter can be used in applications where 480 Volt power is available and 120 or 240 Volt branch circuits are required.

Benefits

  • Easy access for installation and service
  • Optimize space with wall mounting options
  • Pre-assembled, pre-wired unit saves time and money on the job

 

Features

  • Factory installed and wired ABB main and secondary main circuit breakers
  • Keyhole mounting flange for easy mounting
  • Front accessible, hinged or removable panel door for easy access
  • Available ABB ground fault breakers ensure electrical safety around construction sites or wherever water may be present

                                                                                                                                                                             

Technical specifications

  • Type QMS transformer
  • 5 - 25 kVA
  • Single phase
  • NEMA 3R outdoor enclosure

 

Certifications/ Standards

UL listed

 

Applications

  • Office buildings
  • Vending or concession areas
  • Assembly lines
  • Parking lots
  • Warehouses
  • Light industrial areas
  • Construction sites where temporary power is required
  • Construction sites where future expansion of branch circuits is planned

Related Industries

Contact us

Contact us
icon-mail
icon-pin