Type IP CE Marked Single Phase
CE marked 9T58E control power isolating transformers feature a welded core, encapsulated coils to deliver reliable performance while keeping vibration and noise low. The IP 20 terminal blocks are a standard safety feature ideal for any 50 or 60 Hz applications. These transformers are available with various input and output voltages and kVA ratings. The CE marked 9T58E control power isolating transformers meet domestic and international standards.
Key benefits
• Wide variety of input and output voltages
• Compact design for a small footprint to fit tight spaces
• Welded cores reduce vibration and keep audible noise low
• Encapsulated coils help prevent corrosion and noise
• 50/60 Hz frequency range allows one transformer for domestic or international use
• Meets international safety requirements
Key features
• CE marked
• IP 20 rated terminal block
• Welded core
• Encapsulated coils
• Compact design
• 50/60 Hz operating frequencies
• Optional: Fuse block kits
Technical features
• Capacity range: 0.05 – 1.5 kVA
• Single phase
• 50/60 Hz
• 55 °C Winding Temp. Rise; 40 °C Ambient
• 105 °C NEMA/UL temp. class; IEC 60085 insulation class A
• Copper windings
• Welded steel core
• Input voltages up to 525 V
Certification, classifications, standards
• UL & cUL listed (XPTQ:E323774, XPTQ2:323774 and XPTQ7:E323774)
• Seismic Rated to CBC 2019 and IBC 2018 requirements
• CE marked (IEC 61558-2-6:2009)
• UL and CSA listed to UL 5085 and CSA C22.2 No. 66.1.
• IEC 61558-2-6 and are RoHS compliant (RoHS Directive 2011/65/EU) including the Commission Delegated Directive (EU) 2015/863.
Applications
• International equipment manufacturers
• Conveyors
• Industrial control cabinets (UL 508)
• Amusement parks
• Production line controls