Contact

Header Top Menu

US Electrification
Type IP Control Power Single Phase
Industrial Solutions

Type IP Control Power Single Phase

General purpose encapsulated open core, and coil transformer (also known as Type IP Control Power transformers) are ideally suited for industrial and light-duty loads, HVAC applications, signal and alarm systems, industrial control panels, lighting, and circuit isolation. The optional fuse block adapter kits enable input and output flexibility. Type IP Control Power transformers are an economical alternative to high in-rush/machine tool transformers.

Key benefits

• Wide variety of input and output voltages
• Compact design for a small footprint to fit tight spaces
• IP 20 finger-safe terminals (no covers needed)
• Keeps vibration and audible noise low and consistent over time
• Encapsulated coils help prevent corrosion and minimize noise
• Fuse block kits accessories for flexible input and/or output overcurrent protective devices

Key features

• IP 20 rated terminal block or power leads out configurations
• Welded core
• Encapsulated coils
• Compact Design
• Fuse block kits available

 

Technical features

• Capacity range: 0.05 - 3 kVA
• Single phase
• 60 Hz, some 50/60 Hz available
• 55 °C, 80 °C, 100 °C, 115 °C winding temp ranges at 40 °C ambient
• 180 °C NEMA/UL insulation temp. class; IEC 60085 insulation class A, F or H
• Copper windings
• Welded steel core
• Input voltages up to 600 V

 

Certification, classifications, standards

• UL & cUL listed (XPTQ:E323774, XPTQ2:E323774 and XPTQ7:E323774)
• Seismic Rated to CBC 2019 and IBC 2018 requirements

 

Applications

• Equipment manufacturers
• Conveyors
• Control cabinets
• Amusement parks
• Industrial control panels (UL 508)
 

Contact us

Contact us
icon-mail
icon-pin