Contact

Header Top Menu

US Electrification
Transformers

Transformers

Dry Type Vented

ABB Transformers
A reliable, energy-efficient design for general purpose lighting and electrical applications. Available in single-phase from 15-250kVA and three-phase from 15-1000kVA....
ABB Transformers
K Factor rated for nonlinear loads. These type QL transformers have passed the UL K-factor testing program. (K=4, K=13 and K=20)
ABB Transformers
Our low noise transformers operate at reduced noise levels. The vibrations within the magnetic steel core have been greatly reduced, thus lowering the humming of the...
Guard I & II Noise Isolation Transformer
Guard I transformers provide common mode noise attenuation and transverse mode noise attenuation. Guard II adds an enhanced level of transverse mode noise attenuation for...
Guard III Harmonic Mitigating - Transformer
Guard III harmonic mitigating transformers help eliminate harmonic currents and minimize power quality problems.
Servicenter Integral Transformer and Distribution Panel
Single-phase 5-25kVA, Three-phase 15-30kVA. Brings together three quality products in one convenient, compact solution: transformer, distribution panel and circuit breakers.
ABB Transformers
A Drive Isolation Transformer (DIT) is designed to specifically handle the mechanical stresses, voltage distortions and harmonics associated with SCR applications.

Dry Type Non-Ventilated

Totally enclosed non-ventilated transformers
15-75kVA, Three-Phase. An excellent choice for applications where dry-type transformer benefits are desired but the standard enclosure openings are unacceptable.

Dry Type, Encapsulated, Enclosed

QB and QMS Single Phase Transformers
QB and QMS transformers feature encapsulated core and coils in a NEMA 3R nonventilated weatherproof enclosure.
Buck-boost transformer
Convenient and least expensive method of matching line voltage with equipment voltage. Primary voltages: 120V, 240V and 480V. Secondary voltages: 12V, 16V, 24V, 32V, 48V.

Control Power Core & Coil

Terminal Board Connection Transformer
Used to provide voltage to control devices in applications where regulation and minimum space are important.
Leads Out Connection Transformer
The lamination core is welded to provide superior, quiet performance. These designs are rated at 55 ° C rise with 40° C ambient.

Secondary Substation

Ventilated Dry-Type Transformer
Designed for indoor or outdoor applications in schools, hospitals, industrial plants, commercial buildings and anywhere that safe and dependable power are important...

Related Services

Contact us

Contact us
icon-mail
icon-pin