Contact

Header Top Menu

US Electrification
Transformers

Transformers

Dry Type Vented

ABB Transformers
Reliable, energy-efficient design for general purpose lighting and electrical applications. Available in single-phase from 15-250kVA and three-phase.
ABB Transformers
ABB’s type QL K-Factor transformers are designed to withstand the additional heating that accompanies the presence of harmonics in electrical systems.
ABB Transformers
Our low noise transformers operate at reduced noise levels. The vibrations within the magnetic steel core have been greatly reduced, thus lowering the humming of the...
Guard I & II Noise Isolation Transformer
Guard I noise isolation transformers provide common mode noise attenuation and transverse mode noise attenuation.
Guard I & II Noise Isolation Transformer
Guard II transformers incorporate the same electrostatic shield as the Guard I plus additional noise and surge suppression components
Guard III Harmonic Mitigating - Transformer
Guard III Harmonic Mitigating Transformers help eliminate harmonics, improve power quality, and help save energy by reducing the energy (heating) losses. They maintain...
Servicenter Integral Transformer and Distribution Panel
Servicecenter -Single-phase 5-25kVA, Three-phase 15-30kVA. Brings together three quality products in one convenient, compact solution: transformer, distribution panel and...
Three Phase servicecenter
Three Phase Servicenter: Integral Transformer and Distribution Panel
ABB Transformers
Drive Isolation Transformer (DIT) is designed to specifically handle the mechanical stresses, voltage distortions, and harmonics associated with SCR applications.

Dry Type Non-Ventilated

Totally enclosed non-ventilated transformers
TENV transformers are recommended where dust, dirt, or lint may be present or where transformers are subject to sprays or controlled wash-down conditions.

Dry Type, Encapsulated, Enclosed

QB and QMS Single Phase Transformers
QB and QMS transformers feature encapsulated core and coils in a NEMA 3R nonventilated weatherproof enclosure.
Buck-boost transformer
Convenient and least expensive method of matching line voltage with equipment voltage. Primary voltages: 120V, 240V and 480V. Secondary voltages: 12V, 16V, 24V, 32V, 48V.

Control Power Core & Coil

Terminal Board Connection Transformer
Used to provide voltage to control devices in applications where regulation and minimum space are important.
Leads Out Connection Transformer
The lamination core is welded to provide superior, quiet performance. These designs are rated at 55 ° C rise with 40° C ambient.

Secondary Substation

Ventilated Dry-Type Transformer
Designed for indoor or outdoor applications in schools, hospitals, industrial plants, commercial buildings and anywhere that safe and dependable power are important...

Related Services

Contact us

Contact us
icon-mail
icon-pin