SG Series Flywheel UPS
This SG UPS product is a transformer-based topology, providing premium protection via online double conversion technology. The UPS module utilizes an internal output zig-zag isolation transformer that is superior for output load balancing and high crest factor loads. Combined with the Flywheel System that will be the first line of defense against short term power anomalies. The primary target for this porduct combo is numerous critical process applications.
Features and Benefits
• SG 50 thru 300kva ; UL Listed, 480/277V, 60Hz
• SG 60 thru 600kva ; CE Listed, 400/230V, 50Hz
• Output Power Factor (0.80 & 0.90 models)
• Good OnLine Efficiency up to 95%
• Ecomode option, raising Efficiency up to 99%
• 2-Level IGBT Design
• Small Footprint
• Parallel up to 6 UPS Modules
• Parallel up to 6 Flywheels on a UPS Module
Contact us
Contact us