TLE Series Flywheel UPS
TLE UPS product is a transformerless topology, providing premium protection via online double conversion technology. Combined with the Flywheel System that will be the first line of defense against short term power anomalies. The primary target for this product combo is Datacenter/IT applications.
Features and Benefits
• TLE 50 thru 1000kva ; UL Listed, 480/277V, 60Hz
• TLE 40 thru 800kva ; CE Listed, 400/230V, 50Hz
• Unity (1.0) Output Power Factor
• High OnLine Efficiency up to 97%
• Ecomode option, raising Efficiency up to 99%
• 3-Level IGBT Design
• Small Footprint
• Parallel up to 6 UPS Modules
• Parallel up to 6 Flywheels on a UPS Module
Contact us
Contact us