Contact

Header Top Menu

US Electrification
Uninterruptible Power Supplies (UPS) - Three Phase
UPS in a Data Center

Uninterruptible Power Supplies (UPS) - Three Phase

DPA Series

Conceptpower DPA 120 UL (Modular)
Modular decentralized parallel architecture for small to mid-sized data centers from 20 kW to 600 kW at 208V.
Conceptpower DPA 120 UL (Modular UPS)
Decentralized parallel architecture from 40 kW to 1.2 MW at 415V.
Conceptpower DPA 500 480V UL UPS
Modular UPS for medium-sized and large data centers from 100 kW to 500 kW at 480V. Parallel up to 6 x 500kW for total of 3 MW.

TLE Series

TLE Series UPS
Providing world-class energy efficiency up to 97% in double conversion mode and 99% in eBoost operating mode across the operating load range.
TLE Series UPS 40-150kW 60Hz / UL listed
Providing industry-leading reliability, efficiency, clean input performance and unity power factor at the output with the ability to scale from 40kW to 150kW vertically.
TLE Series UPS - CE 30-40kW
Easy to install and service, the TLE Series 30-40 has front access optimized for easy access.
TLE40-120 Scalable
TLE Series 40-120 Scalable has front access optimized for easy installation and service access.
TLE Series UPS
High efficiency in double conversion mode up to 96.5% and eBoost mode operation up to 99%.

TME Series

TME Modular Series 15 to 90kW 208V/220V UL Listed
High efficiency and unity output power factor for true hot-swappable modular architecture, with the ability to scale up to 270kW with N+X redundancy.

SG Series

SG Series UPS
A high efficiency design and provides fast step/transient load response while eliminating single points of failure. Suitable for use in large enterprise class data networks,...
SG Series UPS
A high efficiency design and provides fast step/transient load response while eliminating single points of failure. Suitable for use in large enterprise class data networks,...

LP33 Series

LP33 Series II
A transformerless UPS design for the 60Hz world regions, up to 98% efficient. Suitable for IT, Telecom and Critical Process applications.
LP33 Series UPS
A transformerless UPS design for the 50Hz world regions, up to 98% efficient. Suitable for IT, Telecom and Critical Power applications.

SitePro Series

SitePro Series
A robust,double conversion UPS that provides true on-line operation and galvanic isolation. Can be installed with up to 8 units in parallel.

Related Services

Related Industries

Contact us

Contact us
icon-mail
icon-pin