Contact

Header Top Menu

US Electrification
Uninterruptible Power Supplies (UPS) - Three Phase
TLE Series
UPS in a Data Center

TLE Series

TLE Series
TLE Series UPS
Providing world-class energy efficiency up to 97% in double conversion mode and 99% in eBoost operating mode across the operating load range.
TLE Series UPS 40-150kW 60Hz / UL listed
Providing industry-leading reliability, efficiency, clean input performance and unity power factor at the output with the ability to scale from 40kW to 150kW vertically.
TLE Series UPS - CE 30-40kW
Easy to install and service, the TLE Series 30-40 has front access optimized for easy access.
TLE40-120 Scalable
TLE Series 40-120 Scalable has front access optimized for easy installation and service access.
TLE Series UPS
High efficiency in double conversion mode up to 96.5% and eBoost mode operation up to 99%.

Related Services

Related Industries

Contact us

Contact us
icon-mail
icon-pin