Contact

Header Top Menu

US Electrification
Utilities
ABB

Utilities

ABB Installation Products power and high voltage products address the constant need for improved electric power efficiency and reliability with continuous reductions in installation, maintenance and ... More
ABB Installation Products power and high voltage products address the constant need for improved electric power efficiency and reliability with continuous reductions in installation, maintenance and  operating costs.
 
Feature Products
 
Underground and Industrial Cable Connectors
 
Our Elastimold® and Russellstoll® products provide the most complete array of materials to manage underground and industrial cable connections, from transmission joints to distribution elbows, joints, terminations, arresters and pin and sleeve connectors.
 
Underground Switchgear     
 
Elastimold switchgear, from the company that developed the first completely solid dielectric underground switching line, is compact enough to fit through a manhole and is maintenance-free, modular, field-upgradeable, and environmentally friendly.
 
High Voltage Switches   
 
Joslyn Hi-Voltage® capacitor switches improve electrical system efficiency by helping maintain a healthy power factor, reducing the need to add new generation and transmission infrastructure.
 
Find Problems Faster  
 
Our Fisher Pierce® indicators and sensors improve power system reliability by finding faults faster while measuring voltage and current for informed reconfiguration decisions.

Blackburn®
Blackburn® is a complete and reliable line of overhead, grounding, mechanical and compression connectors that respond to a broad range of construction needs.

Blackburn® Mechanical Connectors
Blackburn® cast, forged, or formed mechanical connections, produced in economical copper and dual-rated aluminum, provide unequaled variety with a large variety of U.L. and C...
Blackburn compression connectors image
For a high-quality connection at a low installed cost, count on Blackburn® compression connectors and the reliability of the Color-Keyed® coding system to make inspections...
Blackburn Overhead Connectors image
Blackburn® stands for quality and reliability as a supplier of materials to connect overhead distribution power lines and equipment.

Homac®
Homac® is a complete line of Underground and Substation connectors recognized as an industry leader for its Flood-Seal™ technologies and custom solutions.

Homac Substation connectors image
Homac® Substation Connectors encompasses a broad line of high-quality substation connectors at competitive prices, backed by superior customer service.
Homac Underground connectors and distribution
Homac® has been a leader in underground distribution connector systems for nearly 50 years. Homac offers the widest product line available to utilities today.

Russellstoll®
When you're dealing with electrical connections in wet, corrosive or hazardous environments, Russellstoll® plugs, connectors and receptacles provide power where you need it.

Russellstoll® plugs, connectors and receptacles
When you're dealing with electrical connections in wet, corrosive or hazardous environments, Russellstoll® plugs, connectors and receptacles provide power where you need it.

Elastimold®
Elastimold® offers a wide variety of separable connectors, cable joints, cable terminators and other cable accessory products that have been designed and tested per application portions of IEEE, ANSI, and other industry standards.

Elastimold® Molded vacuum reclosers – MVR
Developed for the evolving grid with input from utilities, Elastimold solid dielectric reclosers include a wide range of innovative advantages.
Elastimold® Underground Cable Accessories
Elastimold® offers a wide variety of separable connectors, cable joints, cable terminators and other cable accessory products that have been designed and tested per...

Contact us

Contact us
icon-mail
icon-pin