Contact

Header Top Menu

US Electrification
Fisher Pierce®
ABB

Fisher Pierce®

Fisher Pierce® Fault Circuit Indicators (FCIs) for both overhead and underground applications are cost-effective tools to quickly locate faults thereby reducing outage duration and customer issues.
 ... More
Fisher Pierce® Fault Circuit Indicators (FCIs) for both overhead and underground applications are cost-effective tools to quickly locate faults thereby reducing outage duration and customer issues.
 

Features

Adaptive logic: FCIs use adaptive trip reset logic to eliminate the need for replacement as the load changes  
 
Locate temporary faults: Offers temporary fault detection to eliminate time-consuming intermittent failures                                                                                                           
 
High-visibility: Include highly visible strobe, LED and fluorescent orange flag indicators  
 
SCADA ready for remote communication
 

Products

  • Capacitor Controls
  • Cellular RTU's and Receivers
  • Clamp Type Faulted Circuit Indicators
  • Current Sensors
  • Overhead Faulted Circuit Indicators
  • Test Point Indicators
  • Underground Faulted Circuit Indicators
Fisher Pierce®

Contact us

Contact us
icon-mail
icon-pin